Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 10260227 | £ 0.9185 - £ 0.9185 | 6750 In stock |
M12
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.72 - £ 0.72 | 1000 In stock |
M8
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.7285 - £ 0.7285 | 15025 In stock |
M10
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.7455 - £ 0.7597 | 3500 In stock |
M12
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.8944 - £ 0.8944 | 1760 In stock |
M10
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| 10260210 | £ 0.8051 - £ 0.8377 | 2090 In stock |
M12
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.4294 - £ 0.4294 | 12000 In stock |
M6
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.8001 - £ 1.8001 | 720 In stock |
M12
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| 10260142 | £ 0.8504 - £ 0.8859 | 6170 In stock |
M8
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.8688 - £ 0.8688 | 4525 In stock |
M12
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.5924 - £ 0.5924 | 2200 In stock |
M8
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| £ 1.7717 - £ 1.8426 | 2710 In stock |
M12
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
| 10260159 | £ 1.4457 - £ 1.4457 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.9042 - £ 1.1163 | 3190 In stock |
M10
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| 10259825 | £ 0.4861 - £ 0.4861 | 28850 In stock |
M8
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
|
| 10259870 | £ 0.5145 - £ 0.5145 | 13695 In stock |
M8
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
|
| 10259917 | £ 0.5598 - £ 0.5598 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
| £ 1.3111 - £ 1.3664 | 2270 In stock |
M10
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
| 10260098 | £ 1.0644 - £ 1.1084 | 41280 In stock |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
|
| 10260135 | £ 0.72 - £ 0.72 | 3725 In stock |
M8
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm