Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Base Diameter View
£ 0.5854 - £ 0.5854 Request the lead time here
M8
40.0 mm
38.0 mm
£ 0.72 - £ 0.72 Request the lead time here
M8
55.0 mm
38.0 mm
£ 0.7285 - £ 0.7285 600 In stock
M10
40.0 mm
38.0 mm
£ 0.6024 - £ 0.6024 50 In stock
M8
70.0 mm
25.0 mm
£ 0.5414 - £ 0.5414 800 In stock
M8
25.0 mm
38.0 mm
466180 £ 0.8065 - £ 0.8065 1400 In stock
M10
70.0 mm
30.0 mm
466194 £ 0.9879 - £ 0.9879 300 In stock
M12
55.0 mm
38.0 mm
466195 £ 1.0644 - £ 1.1084 Request the lead time here
M12
70.0 mm
38.0 mm
466199 £ 0.72 - £ 0.72 Request the lead time here
M8
55.0 mm
48.0 mm
£ 1.8001 - £ 1.8001 50 In stock
M12
100.0 mm
38.0 mm
£ 1.3961 - £ 1.3961 10 In stock
M8
100.0 mm
38.0 mm
466190 £ 1.0163 - £ 1.0163 600 In stock
M10
70.0 mm
38.0 mm
£ 0.557 - £ 0.557 750 In stock
M8
55.0 mm
25.0 mm
£ 1.3111 - £ 1.3664 Request the lead time here
M10
100.0 mm
30.0 mm
466173 £ 0.5145 - £ 0.5145 Request the lead time here
M8
40.0 mm
30.0 mm
466177 £ 0.5598 - £ 0.5598 600 In stock
M10
25.0 mm
30.0 mm
466185 £ 0.8377 - £ 0.8377 1300 In stock
M8
70.0 mm
38.0 mm
466189 £ 0.8688 - £ 0.8688 1030 In stock
M10
55.0 mm
38.0 mm
£ 0.8688 - £ 0.8688 Request the lead time here
M12
40.0 mm
38.0 mm
466167 £ 0.4535 - £ 0.4535 1650 In stock
M8
25.0 mm
25.0 mm
  • of 3
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

466183

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

466184

Price Range
£ 0.72 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

466188

Price Range
£ 0.7285 - £ 0.7285

Stock Levels
600 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

466170

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 25.0 mm Black

466182

Price Range
£ 0.5414 - £ 0.5414

Stock Levels
800 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

466180

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
1400 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 55.0 mm Black

466194

Price Range
£ 0.9879 - £ 0.9879

Stock Levels
300 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 PP;Steel

466195

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 48.0 mm M8 55.0 mm Black

466199

Price Range
£ 0.72 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

466196

Price Range
£ 1.8001 - £ 1.8001

Stock Levels
50 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

466186

Price Range
£ 1.3961 - £ 1.3961

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 70.0 mm Black

466190

Price Range
£ 1.0163 - £ 1.0163

Stock Levels
600 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

466169

Price Range
£ 0.557 - £ 0.557

Stock Levels
750 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 100.0 mm Black

466181

Price Range
£ 1.3664 - £ 1.3111

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

466173

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

466177

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
600 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 70.0 mm Black

466185

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
1300 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

466189

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
1030 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

466193

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

466167

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
1650 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP