Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 0.6024 - £ 0.6024 | 82925 In stock |
M8
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||
| 10259856 | £ 1.0616 - £ 1.0616 | 58800 In stock |
M8
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
|
| 10259894 | £ 0.6279 - £ 0.6279 | 3600 In stock |
M8
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
|
| 10259818 | £ 0.4535 - £ 0.4535 | 8150 In stock |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
| £ 0.5754 - £ 0.5754 | 10075 In stock |
M8
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.8001 - £ 1.8001 | 720 In stock |
M12
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| 10260142 | £ 0.8504 - £ 0.8859 | 5070 In stock |
M8
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
|
| 10260159 | £ 1.4457 - £ 1.4457 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.9042 - £ 1.1163 | 3190 In stock |
M10
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| £ 0.8944 - £ 0.8944 | 1760 In stock |
M10
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| 10260227 | £ 0.9185 - £ 0.9185 | 6750 In stock |
M12
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
|
| £ 0.5924 - £ 0.5924 | 2200 In stock |
M8
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| £ 0.6577 - £ 0.6577 | 1000 In stock |
M10
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5414 - £ 0.5414 | 19000 In stock |
M8
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| £ 1.3961 - £ 1.3961 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.6293 - £ 0.6293 | 10450 In stock |
M10
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| 10260043 | £ 1.0163 - £ 1.0163 | 13140 In stock |
M10
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
|
| £ 0.5854 - £ 0.5854 | 10750 In stock |
M8
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.7753 - £ 0.7753 | 15700 In stock |
M10
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| 10259948 | £ 0.8065 - £ 0.8065 | 10970 In stock |
M10
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm