Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Material: PA, PA66 Colour: Natural, Black Material Flammability Standard: UL94 V-0, UL94 V-2Series Code: , SRWAC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1121 - £ 0.1307 | 5600 In stock |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive
|
||
| 10000052 | £ 0.1534 - £ 0.17 | 49100 In stock |
Natural
|
0.311 in
7.9 mm
|
0.402 in
10.2 mm
|
Adhesive Not Included
|
|
| £ 0.1289 - £ 0.1504 | Request the lead time here |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive Not Included
|
||
| 10000083 | £ 0.1816 - £ 0.2065 | 6500 In stock |
Natural
|
0.469 in
11.9 mm
|
0.563 in
14.3 mm
|
Adhesive Not Included
|
|
| £ 0.2079 - £ 0.2364 | 2100 In stock |
Natural
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
Adhesive Not Included
|
||
| £ 0.3274 - £ 0.3725 | Request the lead time here |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||
| £ 0.2847 - £ 0.3239 | 1667 In stock |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||
| £ 0.2282 - £ 0.2438 | Request the lead time here |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
||
| 10036549 | £ 0.3075 - £ 0.3146 | 6914 In stock |
Natural
|
|
|
Adhesive
|
|
| 10036518 | £ 0.2026 - £ 0.2168 | Request the lead time here |
Natural
|
|
|
Snap-Lock
|
|
| 10036532 | £ 0.214 - £ 0.2282 | 8267 In stock |
Natural
|
|
|
Snap-Lock
|
|
| £ 0.2395 - £ 0.2551 | 4000 In stock |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In