| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.4141 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | With tape |
|---|---|
| Base Material | Nylon |
| Colour | Natural |
| Mounting Method | Adhesive, Screw Mount |
| Base Length | 1 in |
| Base Length | 25.4 mm |
| Base Width | 0.85 in |
| Base Width | 21.6 mm |
| Compatible Cable Diameter Range | 25.4 mm |
| Compatible Cable Diameter Range | 1 in |
| Maximum Compatible Cable Diameter | 1 in |
| Maximum Compatible Cable Diameter | 25.4 mm |
| Maximum Operating Temperature | 110 °C |
| Maximum Operating Temperature | 230 °F |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 110 °C |
| Operating Temperature Range | -40 - 230 °F |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Overall Height | 1.461 in |
| Overall Height | 37.1 mm |
| Overall Length | 1 in |
| Overall Length | 25.4 mm |
| Overall Width | 1.24 in |
| Overall Width | 31.5 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue