Quantity | Unit price |
---|---|
1000 + | £ 0.4034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Natural |
Mounting Method | Adhesive, Screw Mount |
Base Length | 25.4 mm |
Base Length | 1 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Compatible Cable Diameter Range | 15.9 mm |
Compatible Cable Diameter Range | 0.626 in |
Maximum Compatible Cable Diameter | 15.9 mm |
Maximum Compatible Cable Diameter | 0.626 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-0 |
Overall Height | 24.1 mm |
Overall Height | 0.949 in |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Width | 0.85 in |
Overall Width | 21.6 mm |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue