Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | T | OD | View | |
|---|---|---|---|---|---|---|
| £ 2.7923 - £ 7.5478 | Request the lead time here |
|
0.059 in
1.5 mm
|
6.22 in
158.0 mm
|
||
| £ 4.0113 - £ 11.3748 | 30 In stock |
|
0.059 in
1.5 mm
|
8.346 in
212.0 mm
|
||
| £ 1.6158 - £ 3.6676 | 1040 In stock |
ANSI 2"
|
0.059 in
1.5 mm
|
3.74 in
95.0 mm
|
||
| £ 29.9928 - £ 48.981 | 9 In stock |
ANSI 12"
|
0.059 in
1.5 mm
|
1.535 in
39.0 mm
|
||
| £ 79.7729 - £ 116.9379 | Request the lead time here |
ANSI 20"
|
0.059 in
1.5 mm
|
23.228 in
590.0 mm
|
||
| £ 8.2352 - £ 17.5938 | Request the lead time here |
|
0.059 in
1.5 mm
|
10.039 in
255.0 mm
|
||
| £ 17.2784 - £ 36.9151 | Request the lead time here |
|
0.059 in
1.5 mm
|
12.795 in
325.0 mm
|
||
| 48328 | £ 0.5825 - £ 1.7753 | 1500 In stock |
ANSI 1"
|
0.059 in
1.5 mm
|
2.126 in
54.0 mm
|
|
| £ 0.2707 - £ 1.0338 | 450 In stock |
ANSI 1/2"
|
0.059 in
1.5 mm
|
1.417 in
36.0 mm
|
||
| £ 1.7292 - £ 6.0861 | Request the lead time here |
|
0.059 in
1.5 mm
|
4.803 in
122.0 mm
|
||
| 48313 | £ 0.5584 - £ 1.6265 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.283 in
58.0 mm
|
|
| £ 0.6109 - £ 1.863 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.677 in
68.0 mm
|
||
| £ 0.472 - £ 1.2597 | 400 In stock |
|
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7866 - £ 2.1872 | Request the lead time here |
|
0.059 in
1.5 mm
|
3.071 in
78.0 mm
|
||
| £ 2.1686 - £ 6.8302 | Request the lead time here |
|
0.059 in
1.5 mm
|
5.433 in
138.0 mm
|
||
| £ 0.9893 - £ 3.0563 | Request the lead time here |
|
0.059 in
1.5 mm
|
3.465 in
88.0 mm
|
||
| £ 6.1232 - £ 17.5672 | Request the lead time here |
|
0.059 in
1.5 mm
|
1.055 in
26.8 mm
|
||
| £ 1.0531 - £ 2.3121 | Request the lead time here |
ANSI 1-1/2"
|
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
||
| £ 6.6619 - £ 13.4478 | Request the lead time here |
ANSI 5"
|
0.059 in
1.5 mm
|
7.874 in
200.0 mm
|
||
| £ 0.2707 - £ 1.3341 | Request the lead time here |
|
0.059 in
1.5 mm
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue