Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
£ 17.2784 - £ 36.9151 Request the lead time here
1.5 mm
320 mm
£ 170.5026 - £ 364.4742 Request the lead time here
1.5 mm
1333 mm
£ 42.4378 - £ 90.7066 Request the lead time here
1.5 mm
615.0 mm
£ 100.3965 - £ 247.5895 Request the lead time here
1.5 mm
910 mm
£ 149.6947 - £ 319.9581 Request the lead time here
1.5 mm
1170 mm
£ 108.5184 - £ 231.9623 Request the lead time here
1.5 mm
857.2 mm
£ 47.7532 - £ 102.0815 Request the lead time here
1.5 mm
692 mm
£ 0.472 - £ 1.2597 400 In stock
1.5 mm
40.0 mm
£ 0.7866 - £ 2.1872 Request the lead time here
1.5 mm
78.0 mm
£ 2.1686 - £ 6.8302 Request the lead time here
1.5 mm
138.0 mm
48313 £ 0.5584 - £ 1.6265 Request the lead time here
1.5 mm
58.0 mm
£ 0.6109 - £ 1.863 Request the lead time here
1.5 mm
68.0 mm
£ 1.7292 - £ 6.0861 Request the lead time here
1.5 mm
122.0 mm
£ 6.1232 - £ 17.5672 Request the lead time here
1.5 mm
26.8 mm
£ 1.0531 - £ 2.3121 Request the lead time here
ANSI 1-1/2"
1.5 mm
75.0 mm
£ 4.0113 - £ 11.3748 30 In stock
1.5 mm
212.0 mm
48317 £ 1.1211 - £ 3.7473 70 In stock
1.5 mm
102.0 mm
£ 6.6619 - £ 13.4478 Request the lead time here
ANSI 5"
1.5 mm
200.0 mm
£ 29.9928 - £ 48.981 9 In stock
ANSI 12"
1.5 mm
39.0 mm
£ 79.7729 - £ 116.9379 Request the lead time here
ANSI 20"
1.5 mm
590.0 mm
  • of 5
Flange Protector DIN 250 1.5 mm Rubber Black

48324

Price Range
£ 36.9151 - £ 17.2784

Stock Levels
Request the lead time here
Attributes
  • OD
    320 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 1333 mm 1.5 mm Rubber Black

552158

Price Range
£ 364.4742 - £ 170.5026

Stock Levels
Request the lead time here
Attributes
  • OD
    1333 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 500 1.5 mm Rubber Black

464626

Price Range
£ 90.7066 - £ 42.4378

Stock Levels
Request the lead time here
Attributes
  • OD
    615.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 800 1.5 mm Rubber Black

461120

Price Range
£ 247.5895 - £ 100.3965

Stock Levels
Request the lead time here
Attributes
  • OD
    910 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 1170 mm 1.5 mm Rubber Black

44010

Price Range
£ 319.9581 - £ 149.6947

Stock Levels
Request the lead time here
Attributes
  • OD
    1170 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 30" 1.5 mm Rubber Black

464559

Price Range
£ 231.9623 - £ 108.5184

Stock Levels
Request the lead time here
Attributes
  • OD
    857.2 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 600 1.5 mm Rubber Black

464516

Price Range
£ 102.0815 - £ 47.7532

Stock Levels
Request the lead time here
Attributes
  • OD
    692 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 10 1.5 mm Rubber Black

48311

Price Range
£ 1.2597 - £ 0.472

Stock Levels
400 In stock
Attributes
  • OD
    40.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 32 1.5 mm Rubber Black

48315

Price Range
£ 2.1872 - £ 0.7866

Stock Levels
Request the lead time here
Attributes
  • OD
    78.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 80 1.5 mm Rubber Black

48319

Price Range
£ 6.8302 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • OD
    138.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc DIN 20 1.5 mm Rubber Black

48313

Price Range
£ 1.6265 - £ 0.5584

Stock Levels
Request the lead time here
Attributes
  • OD
    58.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc DIN 25 1.5 mm Rubber Black

48314

Price Range
£ 1.863 - £ 0.6109

Stock Levels
Request the lead time here
Attributes
  • OD
    68.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc DIN 65 1.5 mm Rubber Black

48318

Price Range
£ 6.0861 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • OD
    122.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 200 1.5 mm Rubber Black

48323

Price Range
£ 17.5672 - £ 6.1232

Stock Levels
Request the lead time here
Attributes
  • OD
    26.8 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc ANSI 1-1/2" 75.0 mm 1.5 mm Rubber Black

48329

Price Range
£ 2.3121 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1-1/2"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 150 1.5 mm Rubber Black

48322

Price Range
£ 11.3748 - £ 4.0113

Stock Levels
30 In stock
Attributes
  • OD
    212.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc DIN 50 1.5 mm Rubber Black

48317

Price Range
£ 3.7473 - £ 1.1211

Stock Levels
70 In stock
Attributes
  • OD
    102.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc ANSI 5" 200.0 mm 1.5 mm Rubber Black

48333

Price Range
£ 13.4478 - £ 6.6619

Stock Levels
Request the lead time here
Attributes
  • OD
    200.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 5"
  • Colour
    Black
  • Material
    Rubber
Flange Protector ANSI 12" 39.0 mm 1.5 mm Rubber Black

48337

Price Range
£ 48.981 - £ 29.9928

Stock Levels
9 In stock
Attributes
  • OD
    39.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 12"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 20" 590.0 mm 1.5 mm Rubber Black

48341

Price Range
£ 116.9379 - £ 79.7729

Stock Levels
Request the lead time here
Attributes
  • OD
    590.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 20"
  • Colour
    Black
  • Material
    Rubber