10306949
552320
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.827 |
| 100 + | £ 1.7859 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 152.4 mm |
|---|---|
| OD | 6 in |
| T | 0.059 in |
| T | 1.5 mm |
| Colour | Black |
| Material | Rubber |
| Commodity Code | 4002590000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue