Menu Search

Adhesive Mount U Clamps

In stock

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Essentra Part Number Price range Availability View
£ 0.2239 - £ 0.2324 Request the lead time here
10157824 £ 0.2863 - £ 0.2919 14020 In stock
Cable Clamps - Half U, Adhesive Mount 4.4 mm PVC Black

10157817

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.4 mm
  • Adhesive Material
    Acrylic
  • Material
    PVC
  • Colour
    Black
  • Operating Temperature Range
    0 - 50 °C
Cable Clamps - Half U, Adhesive Mount 7.5 mm PVC Black

10157824

Price Range
£ 0.2919 - £ 0.2863

Stock Levels
14020 In stock
Attributes
  • Overall Height
    7.5 mm
  • Adhesive Material
    Acrylic
  • Material
    PVC
  • Colour
    Black
  • Operating Temperature Range
    0 - 50 °C