Menu Search

Adhesive Mount Locking Cable Clamp

In stock

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
£ 0.3104 - £ 0.3104 434 In stock
25.4 mm
12.7 mm
25.4 mm
£ 3.1892 - £ 3.1892 3000 In stock
£ 2.8773 - £ 2.8773 15339 In stock
£ 0.2636 - £ 0.2636 Request the lead time here
£ 2.3245 - £ 2.3245 1552 In stock
£ 3.7703 - £ 3.7703 60 In stock
£ 0.7725 - £ 0.7725 Request the lead time here
£ 2.608 - £ 2.608 2495 In stock
Cable Clamp Lockable Adhesive 12.7 mm PVC Grey

10010846

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
434 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
Cable Clamp 12.0 mm 14.0 mm 30.0 mm Nylon 6/6 Grey

10245903

Price Range
£ 3.1892 - £ 3.1892

Stock Levels
3000 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Standard
    HF
Cable Clamp 9.0 mm 10.0 mm 30.0 mm Nylon 6/6 Grey

10245897

Price Range
£ 2.8773 - £ 2.8773

Stock Levels
15339 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Standard
    UL
Cable Clamp Lockable PVC Grey

10159460

Price Range
£ 0.2636 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
  • Standard
    RMS
  • Standard
    UL
Cable Clamp 6.0 mm 7.0 mm 25.0 mm Nylon 6/6 Grey

10245873

Price Range
£ 2.3245 - £ 2.3245

Stock Levels
1552 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Standard
    HF
Cable Clamp 16.0 mm 18.0 mm 30.0 mm Nylon 6/6 Grey

10245910

Price Range
£ 3.7703 - £ 3.7703

Stock Levels
60 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Standard
    HF
Cable Clamp Lockable PVC Grey

10159453

Price Range
£ 0.7725 - £ 0.7725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
  • Standard
    UL
  • Standard
    RMS
Cable Clamp 7.0 mm 8.0 mm 25.0 mm Nylon 6/6 Grey

10245880

Price Range
£ 2.608 - £ 2.608

Stock Levels
2495 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Standard
    RoHs