Menu Search

Adhesive Mount D Clamp

In stock

Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
10159361 £ 0.2593 - £ 0.2593 21358 In stock
£ 0.3146 - £ 0.3146 16900 In stock
19.1 mm
12.7 mm
19.1 mm
£ 1.3451 - £ 1.3451 98 In stock
10010822 £ 0.6548 - £ 0.6548 500 In stock
25.4 mm
19.1 mm
28.6 mm
Cable Clamp Adhesive 6.4 mm 12.7 mm PVC Grey

10159361

Price Range
£ 0.2593 - £ 0.2593

Stock Levels
21358 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
Cable Clamp Adhesive 12.7 mm PVC Grey

10010839

Price Range
£ 0.3146 - £ 0.3146

Stock Levels
16900 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm
Cable Clamp Adhesive 25.4 mm 38.1 mm PVC Grey

10159354

Price Range
£ 1.3451 - £ 1.3451

Stock Levels
98 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
Cable Clamp Adhesive 19.1 mm PVC Grey

10010822

Price Range
£ 0.6548 - £ 0.6548

Stock Levels
500 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    28.6 mm