Quantity | Unit price |
---|---|
10 - 39 | £ 14.0469 |
40 + | £ 13.7731 |
Length | 70.0 mm |
---|---|
Length | 2.756 in |
Colour | Black |
Circuit Arrangement Type | 2NO |
Width | 30.0 mm |
Width | 1.181 in |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Hole Diameter | 22.0 mm |
Hole Diameter | 0.866 in |
Case Material | Plastic |
Commodity Code | 8536508090 |
Position | 2-0-1 |
Standard | IP50 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue