Quantity | Unit price |
---|---|
1 - 9 | £ 31.6005 |
10 - 29 | £ 15.1696 |
30 + | £ 14.8684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 73.0 mm |
---|---|
Length | 2.874 in |
Colour | Black |
Circuit Arrangement Type | 1NO |
Width | 30.0 mm |
Width | 1.181 in |
Type | Stay Put |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Hole Diameter | 22.0 mm |
Hole Diameter | 0.866 in |
Case Material | Metal |
Commodity Code | 8536508090 |
Position | 0-1 |
Standard | IP65 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue