| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 32.3855 |
| 10 - 29 | £ 29.1516 |
| 30 - 74 | £ 27.5298 |
| 75 - 199 | £ 24.2862 |
| 200 + | £ 21.0528 |
| For Thread | M36 |
|---|---|
| d1 tol. H13 | 37.0 |
| d2 | 68.0 |
| h1 | 14.0 |
| h2 | 4.6 |
| r1 | 50.0 |
| Load capacity for static load max. kN | 394.0 |
| With 25400 h3 | 23.5 |
| Weight g | 190.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue