| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 4.3585 |
| 250 + | £ 1.3068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Material | Nylon |
|---|---|
| Finish | Zinc Plated |
| Colour | Black |
| Head Shape | Square |
| Type | 1 |
| D | 25.0 mm |
| D | 0.984 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue