| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 46.405 |
| 50 + | £ 19.0453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.138 in |
|---|---|
| Leaf Thickness | 3.5 mm |
| Maximum Torque | 0.90 Nm |
| Maximum Torque | 0.90 Nm |
| Overall Length | 2.126 in |
| Overall Length | 54.0 mm |
| Overall Width | 33.6 mm |
| Overall Width | 1.323 in |
| Colour | Black |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue