| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.5332 |
| 1000 - 1999 | £ 0.2379 |
| 2000 + | £ 0.2188 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 24.0 mm |
|---|---|
| D | 0.945 in |
| H | 18.0 mm |
| H | 0.709 in |
| SW1 | 0.63 in |
| SW1 | 16.0 mm |
| SW2 | 0.472 in |
| SW2 | 12.0 mm |
| Thread Sizes (All) | 3/8” |
| Thread Standard | BSP Threads |
| Thread Standard | Gas Threads |
| Type | 1 |
| Colour | White |
| Material | PA;TPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue