Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability D Thread Size SW Colour L Thread Standard Type View
£ 0.0945 - £ 0.0945 3000 In stock
16.0 mm
1/8 in - 28 BSP
7.0 mm
Yellow
10.0 mm
498684 £ 0.3798 - £ 0.3798 2500 In stock
40.0 mm
1 in - 11 BSP
24.0 mm
Yellow
15.0 mm
  • of 4
Threaded Plug BSP Threads, Gas Threads HDPE Yellow

498681

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
3000 In stock
Attributes
  • D
    16.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    1/8 in - 28 BSP
Threaded Plug BSP Threads, Gas Threads HDPE Yellow

498684

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
2500 In stock
Attributes
  • D
    40.0 mm
  • H
    23.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 in - 11 BSP