| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.4954 |
| 1000 + | £ 0.2078 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.5 in |
|---|---|
| D | 38.1 mm |
| H | 23.7 mm |
| H | 0.933 in |
| L | 15.0 mm |
| L | 0.591 in |
| SW | 28.6 mm |
| SW | 1.126 in |
| Thread Size | 1 3/16 - 12 in UNF |
| Thread Standard | UNF |
| Full Material | High Density Polyethylene |
| Colour | Red |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue