| Quantity | Unit price |
|---|---|
| 250 + | £ 0.3798 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.575 in |
|---|---|
| D | 40.0 mm |
| H | 0.929 in |
| H | 23.6 mm |
| L | 15.0 mm |
| L | 0.591 in |
| SW | 0.945 in |
| SW | 24.0 mm |
| Thread Size | #1-11 |
| Full Material | High Density Polyethylene |
| Colour | Yellow |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue