| Quantity | Unit price |
|---|---|
| 250 - 1249 | £ 0.146 |
| 1250 - 2499 | £ 0.1417 |
| 2500 - 6249 | £ 0.1394 |
| 6250 - 12499 | £ 0.1366 |
| 12500 + | £ 0.1336 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 28.0 mm |
|---|---|
| D | 1.102 in |
| H | 0.862 in |
| H | 21.9 mm |
| L | 0.531 in |
| L | 13.5 mm |
| SW | 15.0 mm |
| SW | 0.591 in |
| Thread Size | 7/8 in - 14 UNF |
| Thread Standard | UNF |
| Full Material | High Density Polyethylene |
| Colour | Yellow |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue