| Quantity | Unit price |
|---|---|
| 250 - 1249 | £ 0.2012 |
| 1250 - 2499 | £ 0.197 |
| 2500 - 6249 | £ 0.1927 |
| 6250 - 12499 | £ 0.1899 |
| 12500 + | £ 0.1856 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.378 in |
|---|---|
| D | 35.0 mm |
| H | 22.6 mm |
| H | 0.89 in |
| L | 14.0 mm |
| L | 0.551 in |
| SW | 19.0 mm |
| SW | 0.748 in |
| Thread Size | 1 1/16 in - 12 UNF |
| Thread Standard | UNF |
| Full Material | High Density Polyethylene |
| Colour | Yellow |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue