| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 20.6456 |
| 50 + | £ 14.7468 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 7907000090 |
|---|---|
| Colour | Natural |
| Finish | Chrome Plated |
| Cam Material | Steel |
| Latch Material | Die Cast Zinc Alloy |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Handle Type | Wing Knob Handle |
| Mounting Orientation | Universal |
| Grip Range | 2.087 in |
| Grip Range | 53.0 mm |
| Grip Length | 2.087 in |
| Grip Length | 53.0 mm |
| Maximum Compatible Door Thickness | 1.575 in |
| Maximum Compatible Door Thickness | 40.0 mm |
| Housing Height | 1.969 in |
| Housing Height | 50.0 mm |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue