Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0778 - £ 0.0864 | Request the lead time here |
0.472 in
12.0 mm
|
2.126 in
54.0 mm
|
|
2.028 in
51.5 mm
|
||
| £ 0.0869 - £ 0.0965 | Request the lead time here |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
GAS 1/2"
|
0.709 in
18.0 mm
|
||
| £ 0.0811 - £ 0.0901 | Request the lead time here |
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
0.61 in
15.5 mm
|
||
| £ 0.0638 - £ 0.0709 | Request the lead time here |
0.394 in
10.0 mm
|
0.638 in
16.2 mm
|
GAS 3/8"
|
0.559 in
14.2 mm
|
||
| £ 0.0869 - £ 0.0965 | Request the lead time here |
0.433 in
11.0 mm
|
0.846 in
21.5 mm
|
|
0.748 in
19.0 mm
|
||
| £ 0.0284 - £ 0.0316 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |
0.394 in
10.0 mm
|
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
| £ 0.058 - £ 0.0644 | Request the lead time here |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
|
0.453 in
11.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue