| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1291 |
| 2500 + | £ 0.1162 |
| H | 12.0 mm |
|---|---|
| H | 0.472 in |
| d2 | 31.5 mm |
| d2 | 1.24 in |
| d1 | 1.142 in |
| d1 | 29.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue