| Quantity | Unit price |
|---|---|
| 75 - 374 | £ 0.9202 |
| 375 + | £ 0.8282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 150.0 mm |
|---|---|
| D | 5.906 in |
| d1 | 139.5 mm |
| d1 | 5.492 in |
| d2 | 145.6 mm |
| d2 | 5.732 in |
| d3 | 5.315 in |
| d3 | 135.0 mm |
| d4 | 5.512 in |
| d4 | 140.0 mm |
| h | 36.5 mm |
| h | 1.437 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue