| Quantity | Unit price |
|---|---|
| 125 - 624 | £ 0.5742 |
| 625 + | £ 0.5167 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 122.0 mm |
|---|---|
| D | 4.803 in |
| d1 | 111.5 mm |
| d1 | 4.39 in |
| d2 | 117.6 mm |
| d2 | 4.63 in |
| d3 | 4.232 in |
| d3 | 107.5 mm |
| d4 | 115.0 mm |
| d4 | 4.528 in |
| h | 1.378 in |
| h | 35.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue