| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.3259 |
| 1000 + | £ 0.2933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 4.331 in |
|---|---|
| D | 110.0 mm |
| d1 | 96.5 mm |
| d1 | 3.799 in |
| d2 | 102.0 mm |
| d2 | 4.016 in |
| d3 | 94.0 mm |
| d3 | 3.701 in |
| d4 | 101.0 mm |
| d4 | 3.976 in |
| h | 1.22 in |
| h | 31.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue