| Quantity | Unit price |
|---|---|
| 300 - 1499 | £ 0.191 |
| 1500 + | £ 0.1719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 3.126 in |
|---|---|
| D | 79.4 mm |
| d1 | 70.0 mm |
| d1 | 2.756 in |
| d2 | 75.8 mm |
| d2 | 2.984 in |
| d3 | 2.681 in |
| d3 | 68.1 mm |
| d4 | 2.913 in |
| d4 | 74.0 mm |
| h | 1 in |
| h | 25.4 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue