| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.0862 |
| 1500 - 7499 | £ 0.0615 |
| 7500 + | £ 0.0554 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.752 in |
|---|---|
| D | 44.5 mm |
| d1 | 38.6 mm |
| d1 | 1.52 in |
| d2 | 40.6 mm |
| d2 | 1.598 in |
| d3 | 37.1 mm |
| d3 | 1.461 in |
| d4 | 39.0 mm |
| d4 | 1.535 in |
| h | 0.5 in |
| h | 12.7 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue