| Quantity | Unit price |
|---|---|
| 450 - 4499 | £ 0.3212 |
| 4500 + | £ 0.1343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 20.6 mm |
|---|---|
| AxA | 0.811 in |
| t | 0.067 in |
| t | 1.7 mm |
| h | 4.1 mm |
| h | 0.161 in |
| H | 0.378 in |
| H | 9.6 mm |
| Wall Thickness | 1.7 mm |
| Wall Thickness | 0.065 in |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue