| Quantity | Unit price |
|---|---|
| 580 - 5799 | £ 0.2553 |
| 5800 + | £ 0.1379 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.752 in |
|---|---|
| AxA | 19.1 mm |
| t | 3.0 mm |
| t | 0.118 in |
| h | 3.4 mm |
| h | 0.134 in |
| H | 10.0 mm |
| H | 0.394 in |
| Wall Thickness | 0.120 in |
| Wall Thickness | 3 mm |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue