| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 2.1906 |
| 20 - 49 | £ 1.9686 |
| 50 - 99 | £ 1.8666 |
| 100 - 499 | £ 1.6422 |
| 500 + | £ 1.428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Body & Ball Thermo |
|---|---|
| d1 +0.1 | 5.0 |
| d2 | 4.0 |
| d3 | 5.6 |
| d4 +0.2 | 5.0 |
| l1 ±0.2 | 6.0 |
| l2 | 1.0 |
| s1 | 1.0 |
| Spring load F1 ≈ N | 6.0 |
| Spring load F2 ≈ N | 9.4 |
| Temperature max. C | -30/+50 |
| Weight g | 0.34 |
| Material | Thermoplastic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue