| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 47.05 |
| 20 - 49 | £ 42.35 |
| 50 - 99 | £ 39.99 |
| 100 - 499 | £ 35.29 |
| 500 + | £ 30.58 |
| d1 | M16 |
|---|---|
| d2 | 100.0 |
| D3 | 13.50 |
| Weight g | 144.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue