| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 30.29 |
| 20 - 49 | £ 27.26 |
| 50 - 99 | £ 25.75 |
| 100 - 499 | £ 22.72 |
| 500 + | £ 19.69 |
| d1 | M5 |
|---|---|
| d2 | 50.0 |
| D3 | 4.00 |
| Weight g | 21.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue