Menu Search

Slide Latch 132.0 mm (L) Stainless Steel

Item code:

1501195

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 55.891
50 + £ 25.4553
Standard pack: 50

Order any quantity

Total price:

£ 55.89

1 x £ 55.891

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Zinc Plated
Latch Type Sliding Latch
Bolt Diameter 9.5 mm
Bolt Projection 52.0 mm
Overall Body Length 132.0 mm
Overall Plate Length 60.0 mm
Overall Plate Width 50.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us