| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 40.0189 |
| 50 + | £ 16.9808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Finish | Zinc Plated |
| Latch Type | Nose Up |
| Bolt Diameter | 16.0 mm |
| Bolt Diameter | 0.63 in |
| Overall Body Length | 73.0 mm |
| Overall Body Length | 2.874 in |
| Overall Plate Width | 0.866 in |
| Overall Plate Width | 22.0 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue