| Quantity | Unit price | 
|---|---|
| 1000 - 4999 | £ 0.0657 | 
| 5000 - 9999 | £ 0.0644 | 
| 10000 - 24999 | £ 0.0632 | 
| 25000 + | £ 0.0618 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural | 
|---|---|
| Fitting Style | Screw, Rivet | 
| Full Material | Acetal | 
| Overall Height | 9.5 mm | 
| Overall Height | 0.374 in | 
| Overall Width | 7.4 mm | 
| Overall Width | 0.291 in | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue