| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 8.0651 |
| 50 - 99 | £ 7.9092 |
| 100 + | £ 7.7391 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 0.197 in |
|---|---|
| Compatible Hex Key Size | 5.0 mm |
| Head Diameter | 16.0 mm |
| Head Diameter | 0.63 in |
| Head Height | 4.0 mm |
| Head Height | 0.157 in |
| Thread Size | M6 |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Head Type | Raised Countersunk Head |
| Drive Type | Hexagonal Drive |
| Colour | Brown |
| Commodity Code | 3926909790 |
| Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue