Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2216 |
5000 + | £ 0.116 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 27.5 mm |
---|---|
D | 1.083 in |
H | 9.8 mm |
H | 0.386 in |
h | 0.118 in |
h | 3.0 mm |
d1 | 16.0 mm |
d1 | 0.63 in |
Type | 1 |
Colour | Natural |
Material | LDPE - PIR |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue