| Quantity | Unit price | 
|---|---|
| 20 - 99 | £ 2.3888 | 
| 100 + | £ 2.15 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M3 | 
|---|---|
| l1 | 6.0 | 
| A/F | 1.5 | 
| Colour | Beige | 
| Drive Type | Hexagonal Drive | 
| Full Material | Polyether Ether Ketone | 
| Material | PEEK | 
| Material Flammability Standard | UL94 V-0 | 
| Standard | DIN 916 | 
| Tensile strength N | 116N/mm² | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue