| Quantity | Unit price |
|---|---|
| 70 - 349 | £ 3.0688 |
| 350 - 699 | £ 3.00 |
| 700 + | £ 2.9449 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Round |
|---|---|
| Mounting Method | Threaded |
| Thread Size | M4 |
| Female thread length | 4.0 mm |
| Female thread length | 4.0 mm |
| Overall Height | 0.591 in |
| Overall Height | 15.0 mm |
| Overall Diameter | 0.591 in |
| Overall Diameter | 15.0 mm |
| Full Material | Steel;Rubber |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue