| Quantity | Unit price |
|---|---|
| 20 + | £ 9.1926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Round |
|---|---|
| Mounting Method | Threaded |
| Thread Size | M8 |
| Male thread length | 25.0 mm |
| Male thread length | 25.0 mm |
| Overall Height | 85.0 mm |
| Overall Height | 3.346 in |
| Full Material | Steel;Rubber |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue