| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0442 |
| 5000 - 9999 | £ 0.0432 |
| 10000 - 24999 | £ 0.0423 |
| 25000 - 49999 | £ 0.0415 |
| 50000 + | £ 0.0406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 3.2 mm |
|---|---|
| Spacer Length | 0.126 in |
| Inside Diameter | 3.0 mm |
| Inside Diameter | 0.118 in |
| Outside Diameter | 6.4 mm |
| Outside Diameter | 0.252 in |
| Full Material | Polyvinyl Chloride |
| Colour | Grey |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue