| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 4.5299 |
| 5 + | £ 4.0769 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Latch Material | Zamak |
|---|---|
| Colour | Grey |
| Latch Style | Cam Latch |
| Locking Type | No Cylinder |
| Mounting Orientation | Universal |
| Handle Length | 4.37 in |
| Handle Length | 111.0 mm |
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue