| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.145 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.0 mm |
|---|---|
| D | 0.472 in |
| d1 | 0.272 in |
| d1 | 6.9 mm |
| d2 | 0.307 in |
| d2 | 7.8 mm |
| HD | 1.969 in |
| HD | 50.0 mm |
| h1 | 0.642 in |
| h1 | 16.3 mm |
| h | 0.236 in |
| h | 6.0 mm |
| Thread Sizes (All) | M8 |
| Thread Standard | Metric Threads |
| Material | Silicone |
| Colour | Yellow |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue