| Quantity | Unit price | 
|---|---|
| 20 - 99 | £ 1.0826 | 
| 100 + | £ 0.8677 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M3 | 
|---|---|
| l1 | 8.0 | 
| l2 | 6.0 | 
| l3 | 5.0 | 
| l4 | 1.0 | 
| A/F | 5.5 | 
| Tensile strength N | 116 N/mm | 
| Colour | Beige | 
| Material | PEEK | 
| Spacer Shape | Hexagonal | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue