| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0798 |
| 5000 - 9999 | £ 0.0718 |
| 10000 - 19999 | £ 0.0646 |
| 20000 - 29999 | £ 0.0581 |
| 30000 + | £ 0.0523 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Shape | Round |
| Compatible LED Type (All) | T-1,3.0 mm |
| Overall Diameter | 3.6 mm |
| Overall Diameter | 0.142 in |
| Overall Height | 19.1 mm |
| Overall Height | 0.752 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue