| Quantity | Unit price |
|---|---|
| 1 - 74 | £ 19.2489 |
| 75 - 374 | £ 13.7492 |
| 375 + | £ 12.3743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 6.0 mm |
|---|---|
| Leaf Thickness | 0.236 in |
| Overall Length | 1.969 in |
| Overall Length | 50.0 mm |
| Overall Thickness | 11.0 mm |
| Overall Thickness | 0.433 in |
| Overall Width | 50 mm |
| Overall Width | 1.969 in |
| Colour | Silver |
| Finish | Polished |
| Includes | Fasteners not included |
| Leaf Shape | Square |
| Full Material | 316 Stainless Steel |
| Mounting Method | Pin |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 4 |
| Pin Material | Stainless Steel |
| Removability | Fixed |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue